NIBCO has a full range of fittings--from metal and plastic to press and push-to-connect--to meet your application's needs. Whether your flow-control system application is industrial, commercial, mechanical, fire protection or residential, NIBCO plumbing fittings are available in a broad range of sizes. Keep reading to learn more.
Metal Fittings
- Wide range of sizes
- Pressure and drain, waste and vent selection
- Cleaned and bagged for oxygen service (medical gas) available
- Dezincification-resistant
- For residential, commercial plumbing and HVAC systems
Plastic Fittings
- Will not rust, scale, pit or corrode
- Wide range of sizes
- Available in ABS-DWV, PVC-DWV, PVC Schedule 40, CPVC-CTS
- Lightweight
- Cost-effective
Press Fittings
- Dezincification-resistant
- Lead-free* available
- No flame, solder or flux
- User-friendly, easy to install
- Copper and copper alloy
- System also includes valves, tools, jaws and chains
- Industry-best warranty of 50 years
- Wrot fittings made in the USA from 100% North American pure copper
- Straight piping runs without deflection on large and small diameter fittings
- Wide range of sizes
Wrot Racer® Push-to-Connect Fittings
-
Engineered to join copper, CPVC-CTS, PEX and PE-RT (with stiffeners)
- Manufactured of 99.9% pure U.S. made wrot copper
- Available in 1/2" to 2" sizes
- Naturally lead free, zero dezincification
- Can be installed wet or dry
- Ideal for tight-space installations
- Can be removed and reused, to avoid wasted materials
Push-to-Connect Fittings
- Choose from adapters, caps, couplings, elbows and tees
- Simple and secure connection with no soldering, crimping or joining materials
- Can be joined with copper, CPVC-CTS, PE-RT or PEX
- Dezincification-resistant
- Lead-free*
- Wide range of sizes
The extensive line of NIBCO fittings represents a history of innovation and quality engineering. The promise of quality is backed by the NIBCO warranty, customer service expertise, specification and selection assistance.
Check out these other informative blog posts by NIBCO: