NIBCO manufactures high-quality industrial valves, actuation and controls that are sure to meet your expectations for performance, reliability and on-time delivery. With domestic manufacturing and distribution venters, we produce a full range of standard and custom-order valves for industrial, commercial and fire protection applications. Plus, you can count on real-time service and personal attention from our team of technical and customer service representatives and factory-direct sales group.
NIBCO Carbon and Stainless Steel Ball Valves
- Flanged, Threaded, Socket and Butt Weld End Valves
- Pressure Ratings to 2000 psi
- Flanged Valves ANSI Class 150 and 300
- Flanged Valves are API607 Fire Safe
- Exposed Bolt and Enclosed Bolt 3-Piece Design
- Pneumatic and Electric Actuation Available
- Sizes Range from 1/4" through 12"
NIBCO Butterfly Valves (Resilient Seat
and High Performance)
- Multiple Seat Materials, EPDM, BUNA FKM
- MSS SP-67, UL, FM, ABS, Coast Guard and NSF Lead-Free*
- Rubber Lined Valves to 285 psi (Class 150)
- 316 Stainless Steel Disc and Stem
- Class 150 and 300 High Performance
- RPTFE Seats Standard in HPBFV
- Bi-Directional Dead End Service
NIBCO Bronze Ball Valves
- Solder or Threaded End
- Pressure Ratings to 600 psi
- 250 psi Steam Service Available
- 316 Stainless Steel Trim
- 316 Stainless Externals Available
- MSS SP-110
NIBCO Bronze Pressure Rated Valves
- Manufactured in Nacogdoches, Texas
- Solder or Threaded End
- Class 125, 150, 200 and 300
- Gate, Globe and Check Valves
- Steel Seat and Disc for High Pressure Steam
- Size Range 1/4" through 3"
- Conforms to MSS SP-80
NIBCO Iron Pressure Rated Valves
- Manufactured in Blytheville, Arkansas
- Class 125, 150 and 250
- Gate, Globe and Check Valves
- Size Range from 2" through 24"
- Bronze and Steel Trim Options
- CAst Gray Iron, Ductile Iron and 3% Nickel Iron
- F869B Class 250, Automatic Stop Check
NIBCO Fire Protection Valves
- Bronze, Iron and Resilient Wedge Valves
- Gate, Check, Butterfly and Ball Valves
- Threaded, Flanged, Grooved and Mechanical Joint
- UL and FM Listed and Approved
- Upright and Ground Indicator Posts
NIBCO Actuation
- Rack and Pinion Style Pneumatic Actuators
- Double Acting or Spring Return
- Torque Range from 166 to 38,000 inch/lbs.
- Electric Actuators (NEMA4, 4X, 7), Series 300, 500 and 800
- Switch Boxes, Positioners, 4-20ma Control
Chemtrol Valves
- Made in Charlestown, Indiana
- Corrosion Resistant PVC, CPVC, Kynar® and Polypropylene
- Butterfly, True Union Ball and Check Valves
- Excellent Chemical Resistance with PTFE and FKM Seats
- 1/2" to 2" True Union Ball Valves Rated 250psi at 73°F
- Pneumatic and Electric Actuation Available
Flow control products from NIBCO will meet your specifications every time. With manufacturing facilities located throughout the United States, Mexico and Poland, NIBCO serves a global marketplace. For more information on NIBCO Industrial Valves and Actuation, contact your local sales representative.
For more informative posts from NIBCO, check out the links below!
*Weighted average lead content less than or equal to 0.25%
Kynar® is a registered trademark of Arkema Inc.