NIBCO® Chemtrol: Save Money with a Premium Line of Quality Thermoplastic Valves, Fittings, and Pipe

Written by Ashley Petersen 2017-07-13

NIBCO Chemtrol Thermoplastic Valves and Fittings

The total installed cost of a Chemtrol thermoplastic piping system is significantly lower than that of a comparable non-plastic system. Years of maintenance-free operation keep the savings coming. Keep reading for product attributes, advantages, and cost savings.


Attributes

  • Lightweight
  • Weather-resistant
  • Maintenance-free

Advantages

  • 80% lighter than metals
  • No rusting, pitting, or scaling
  • No painting, coating, or maintenance required

Cost Savings

  • Lightweight for lower freight costs
  • No need for heavy lifting equipment
  • Superb performance in any natural environment
  • Lower installation costs
  • No maintenance needed for properly installed system
 

Thermoplastics can handle an estimated 70% of industrial piping applications. Because of their numerous advantages over non-plastic materials, they are clearly the choice for the future. Chemtrol reflects the commitment NIBCO has to growing its thermoplastics business - a business dedicated to excellence in manufacturing and product quality. For more information, contact a sales representative near you!

Find Your Sales Representative

Check out these other informational posts from NIBCO: