An Expert's Guide to the NIBCO® FLO-BOSS™ Line of Balancing and Control Valves

Written by Ashley Petersen 2017-03-30

3-30-2017 11-25-48 AM.jpgGet the information you need to find your fit with NIBCO FLO-BOSS products that suit a wide range of balancing applications. Quick-supply capabilities allow you to select the exact FLO-BOSS balancing and control valves for every job so you can stay organized and work smarter. Plus, all FLO-BOSS valves are quality tested to meet stringent NIBCO specifications, and backed by a five-year, 125% limited warranty.



Lead-Free Manual Balancing Valves

  • Specifically designed for use in potable, non-potable and hydronic systems
  • Certified to NSF/ANSI 61 and 372

Manual Balancing Valves

  • Dezincification-resistant for long-lasting, corrosion-free performance
  • Large selection of cast iron, flanged and grooved valves engineered for optimum performance

Automatic Balancing Valves

  • Dezincification-resistant for long-lasting, corrosion-free performance
  • Wide range of flow regulation cartridges

Combination Shutoff Valves & Unions

  • Features a single union end design to save labor, space and additional pipe joints
  • Dezincification-resistant with drilled and tapped bosses

Coil-Connect Prepackaged Coil Kits

  • Manual and automatic valve kits
  • Individually packaged and labeled per requirements

Balancing and Control Options and Accessories

  • Find your fit in our complete line of hoses, air vents, extensions, pt ports and metering stations


For a complete guide of information about the NIBCO FLO-BOSS line of balancing valves, download the essential FLO-BOSS Price Book which includes ratings, features, sizes, and more for each of the above products.

Download the  FLO-BOSS Price Book Now!

Want to learn more? Check out other popular blog posts by NIBCO: