NIBCO has a full range of fittings to meet your application's needs. Find plumbing fittings for industrial, commercial, mechanical, fire protection, and residential flow-control systems, with a broad range of sizes. Keep reading to learn more!
Metal Fittings
- Wide range of sizes
- Pressure and drain, waste and vent selection
- Cleaned and bagged for oxygen service (medical gas) available
- Dezincification-resistant
- For residential, commercial plumbing and HVAC systems
Plastic Fittings
- Will not rust, scale, pit or corrode
- Wide range of sizes
- Available in ABS-DWV, PVC-DWV, PVC Sch 40, CPVC-CTS
- Lightweight
- Cost-effective
Press Fittings
- Dezincification-resistant
- Lead-free* available
- No flame, solder or flux
- User-friendly, easy to install
- Copper and copper alloy
- System also includes valves, tools, jaws and chains
- Industry best warranty of 50 years
- Wrot fittings made in the USA from 100% North American pure copper
- Straight piping runs without deflection on large and small diameter fittings
- Wide range of sizes
Push-to-Connect Fittings
- Choose from adapters, caps, couplings, elbows and tees
- Simple and secure connection with no soldering, crimping or joining materials
- Can be joined with copper, CPVC-CTS, PE-RT or PEX
- Dezincification-resistant
- Lead-free*
- Wide range of sizes
The extensive line of NIBCO fittings represents a history of innovation and quality engineering. The promise of quality is backed by the NIBCO warranty, customer service expertise, specification and selection assistance. For more information, contact your local NIBCO sales representative!
Check out these other informative blog posts by NIBCO:
- CHEMTROL True Union Ball Valve Anatomy
- How to Install NIBCO® Push-to-Connect Fittings
- Press Fittings and Valves vs. Solder Installation Information