NIBCO offers a comprehensive selection of Sure Seal full port lined ball valves for industrial and commercial applications that are available in a broad range of materials, sizes, and pressures. Manufactured with the latest computer-aided production methods and molding technology, Sure Seal valves will exceed your application expectations and, like all NIBCO products, guarantee superior quality, performance, and service.

All NIBCO Sure Seal Series 100 Full Port Lined Ball Valves conform to the following specifications: ASME B16.5, ASME B16.10, ASME B16.42, ISO 5211 and MSS SP-25. For more information, contact your local NIBCO sales representative!
Check out more informative blog posts from NIBCO:
- Chemtrol True Union Ball Valve Anatomy
- Entire NIBCO Press System now available on CAD/BIM eCatalog
- Introducing the NIBCO FLO-BOSS Line of Balancing Valves