Features and Benefits of Thermoplastic Valves, Fittings, and Pipe

Written by Ashley Petersen 2017-03-08
thermoplastic piping system

 

Chemtrol® is a premium line of quality products including thermoplastic valves, fittings, and pipe. The total installed cost of a Chemtrol thermoplastic piping system is significantly lower than that of a comparable non-plastic system. Years of maintenance-free operation keep the savings coming. Keep reading to learn more about the features and benefits of a Chemtrol thermoplastic piping system!


Flexibility

In underground installations, thermoplastic piping may be snaked in trenches to minimize the effects of expansion and contraction.

Simplicity

Solvent cementing and socket fusion installations are much easier than traditional welding, threading, or flanging.

Adaptability

A variety of joining techniques makes thermoplastic flow-control systems adaptable to any field application.

Thermoplastic piping can be:

  • solvent-cemented
  • heat-fused
  • threaded
  • flanged

Tough Material

Thermoplastic flow-control systems perform well in the harshest environments. Thermoplastic materials are resistant to:

  • abrasion
  • corrosion
  • chemical and biological attack
  • weather

Smooth Flow/Thermal Retention

Fluids flow easily, with minimal friction loss, and maintain relatively uniform temperatures.


Chemtrol thermoplastic valves, fittings, and pipe offer unique advantages over non-plastic materials. When you chose Chemtrol, you've got the right idea. Questions? Contact a sales representative for more information on products, services, and the NIBCO® Advantage:

Find Your Sales Representative

Read more blog posts on NIBCO products here: